Knowledge Search
Circuit breakers

Series C molded case circuit breaker

Experience the superior quality of the Eaton Series C Molded Case Circuit Breaker.  The Series C circuit breaker is ideal for panelboards, switchboards, motor control centers, and busway applications. Choose from a premier selection of trip units including thermal magnetic, electronic, and magnetic only switches. Available for systems up to 600 VAC or 250 VDC with current ratings up to 800A. 

Have you seen the Power Defense MCCB?

The Power Defense molded case circuit breaker provides all of the benefits available with Series C along with the latest breaker technology. Take a look.

Predict and stop power failures before they happen

The latest circuit breaker technology, which is built into Power Defense MCCBs, delivers predicitive diagnostics that help you better uncover, diagnose and stop power outages before they happen.

Take a look at the pre-recorded webinar or download the whitepaper to learn how you can better leverage the power of intelligent systems.

Smart power system - life is easier
Safety
Arcflash reduction
Reliability
Instantaneous trip units

Core features of Series C molded case circuit breakers

  • Patented contact design features high-speed “blow-open” action, resulting in superior performance.
  • A large domestic installed base ensures familiarity, and acceptability throughout the U.S.
  • An extensive line of heavy duty external accessories are ideal for harsh and hazardous environments.
Core Features Icon

Authentic circuit breakers, no exceptions

Before your next installation, understand the risks and dangers associated with counterfeit, surplus and reconditioned molded case replacement circuit breakers. At Eaton safety is our highest priority, and we are committed authenticity when a replacement circuit breaker is required. Get authentic breakers at low prices.

    Faster than instantaneous

    Eaton's electronic trip units are available with Series C molded case circuit breakers. Electronic trip units are designed to meet a broad range of monitoring and protection requirements. Curve shaping, zone selective interlocking, arcflash reduction, diagnostics, and system monitoring and communications are all features available by selecting the appropriate trip unit for the specific requirement.

    Eaton's molded case circuit breaker portfolio

    Eaton manufactures a variety of molded case circuit breakers designed for use in multiple industries and conditions. Take a look at our MCCB portfolio.
    Specifications
    Eaton Series C molded case circuit breaker, Eaton Series C molded case circuit breaker, 3 POLE 30 AMP 600V E2F MINING WITH AUX and ST
    Eaton Series C molded case circuit breaker, 3 POLE 30 AMP 600V E2F MINING WITH SHUNT
    E2F 600V Mining W/Mag only Trip
    E2J 600V Mining W/Mag Only Trip/AUX
    3 POLE 250 AMP 600 V MINING CIRCUIT BREAKER 300-650 AMP MAG ONLY TRIP RANGE WITH 1A/1B AUX SWITCH & 110-127 VAC UVR
    Eaton Series C molded case circuit breaker, E2J 600V Mining W/Mag Only Trip/AUX/UVR
    Eaton Series C molded case circuit breaker, 3 POLE 225 AMP 600V LSI MINING with Aux
    Eaton Series C molded case circuit breaker, Eaton Series C molded case circuit breaker, 3 POLE, 400 AMP, MAG ONLY MINING CIRCUIT BREAKER, 1250-2500A MAG TRIP RANGE, A1X3PK, UVM3LP08K
    E2K 600V Mining/LSI Trip/AUX/UVR
    Eaton Series C molded case circuit breaker, 3 POLE 150 AMP 600V LSI MINING WITH AUX
    Eaton Series C molded case circuit breaker, 3 POLE 225 AMP 600 V LSI MINING CIRCUIT BREAKER 200-1500 AMP THERMAL MAG TRIP RANGE WITH AUXILLARY SWITCH
    Eaton Series C molded case circuit breaker, 3 POLE 400 AMP 600V LSI MINING WITH AUX
    Eaton Series C molded case circuit breaker, Eaton Series C molded case circuit breaker, 3 POLE 400 AMP 600V LSI MINING WITH AUXILARY
    E2L 600V Mining/LSI Trip/AUX/UVR
    Eaton Series C molded case circuit breaker, 3 POLE 600 AMP 1000V LSI MINING WITH AUXILARY
    EATON SERIES G LG 3 POLE 400 A ELECTRONIC TRIP CIRCUIT BREAKER AND LH 110-127 VAC UVR
    MDL 600V MINING FRAME W/LT 800A MAG ONLY 3000-6000 WITH AUX SWITCH & 120 VAC UVR
    E2M 600V Mining/TM Trip/AUX/UVR
    Eaton Series C molded case circuit breaker, 3 POLE 800 AMP 1000V LSI MINING WITH AUX
    Eaton Series C molded case circuit breaker, E2M 1000V Mining W/LSI Trip/UVR/AUX
    3 POLE E2N 1200 AMP 600 V MINING CIRCUIT BREAKER 310+ 1250-5000 MAG ONLY TRIP RANGE WITH AUXILLARY & SWITCH & SHUNT TRIP
    Eaton Series C molded case circuit breaker 3P 1200A 600VAC LI TU W/ 1A-1B A/S AND 120V U/V
    Eaton Series C molded case circuit breaker 3P 1200A 600VAC LI TU W/ 1A-1B A/S AND 208-240 VAC SHUNT TRIP
    E2N 600V Mining W/INST Only Trip/AUX/ST
    3 POLE E2NM 1000 AMP 1000 V LSI MINING CIRCUIT BREAKER 310+ 1250-5000 TRIP RANGE WITH AUXILLARY SWITCH AND 120 VAC UVR
    Eaton Series C molded case circuit breaker, E2N 1000V Mining W/LSI Trip/AUX/UVR
    Eaton Series C molded case circuit breaker, 3 POLE E2NM 1000 AMP 1000 V LSI MINING CIRCUIT BREAKER 310+ 1250-5000 THERMAL TRIP, 2A-2B AUX SWITCH AND 120 VAC UVR
    E2R 600V Mining W/LSI Trip/AUX/UVR
    Eaton Series C complete molded case circuit breaker, F-frame, ED, Complete breaker, Fixed thermal, fixed magnetic trip type, Two-pole, 20A, 240 Vac, 125 Vdc, 65 kAIC at 240 Vac, Load side, 50/60 Hz
    Eaton Series C complete molded case circuit breaker, F-frame, ED, Complete breaker, Fixed thermal, fixed magnetic trip type, Two-pole, 30A, 240 Vac, 125 Vdc, 65 kAIC at 240 Vac, Load side, 50/60 Hz
    Compare Products ()
    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    Download document () of 20
    X
    Download Close