Knowledge Search

E2J3250MDWA06U18

Eaton Series C molded case circuit breaker, E2J 600V Mining W/Mag Only Trip/AUX/UVR
E2J3250MDWA06U18 - Series C molded case circuit breaker

Photo is representative

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2J3250MDWA06U18
UPC
786689347406
Product Length/Depth
312 in
Product Height
159 in
Product Width
172 in
Product Weight
5667 lb
Certifications
CCC Marked
CSA
UL 489
IEC 60947-2

Product specifications

Type
Series C
Amperage Rating
100 A
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.