Knowledge Search

E2F030HMS10

Eaton Series C molded case circuit breaker, 3 POLE 30 AMP 600V E2F MINING WITH SHUNT
E2F030HMS10 - Series C molded case circuit breaker

Photo is representative

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2F030HMS10
UPC
786689364557
Product Length/Depth
190.5 mm
Product Height
152.4 mm
Product Width
127 mm
Product Weight
2120 g
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Type
Series C
Amperage Rating
30 A
Voltage rating
600 V
Number of poles
Three-pole
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.