Knowledge Search

E2LE36002WA06U66

E2L 600V Mining/LSI Trip/AUX/UVR
E2LE36002WA06U66 - Series C molded case circuit breaker

Photo is representative

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2LE36002WA06U66
UPC
786689347420
Product Length/Depth
273 mm
Product Height
210 mm
Product Width
210 mm
Product Weight
9072 g
Certifications
UL Listed
IEC Rated
CSA Certified

Product specifications

Type
Series C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.