Knowledge Search

E2NM310WA06U66

3 POLE E2NM 1000 AMP 1000 V LSI MINING CIRCUIT BREAKER 310+ 1250-5000 TRIP RANGE WITH AUXILLARY SWITCH AND 120 VAC UVR
E2NM310WA06U66 - Series C molded case circuit breaker

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2NM310WA06U66
UPC
786689646301
Product Length/Depth
12 in
Product Height
11 in
Product Width
18.5 in
Product Weight
48 lb

Product specifications

Type
E2NM
Amperage Rating
1000 A
Voltage rating
1000 V
Number of poles
3
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.