Knowledge Search

E2LME340031WU5

EATON SERIES G LG 3 POLE 400 A ELECTRONIC TRIP CIRCUIT BREAKER AND LH 110-127 VAC UVR
E2LME340031WU5 - Series C molded case circuit breaker

Photo is representative

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2LME340031WU5
UPC
786689705183
Product Length/Depth
7 in
Product Height
13 in
Product Width
10 in
Product Weight
25 lb

Product specifications

Type
E2L mining breaker with ETU and UVR
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.