Knowledge Search

E2M3800WA13U66

E2M 600V Mining/TM Trip/AUX/UVR
E2M3800WA13U66 - Series C molded case circuit breaker

Photo is representative

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2M3800WA13U66
UPC
786689347437
Product Length/Depth
470 mm
Product Height
203 mm
Product Width
267 mm
Product Weight
12700 g
Certifications
UL Listed
IEC Rated
CSA Certified

Product specifications

Type
Series C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.