Knowledge Search

E2N3800WA06S10

E2N 600V Mining W/INST Only Trip/AUX/ST
E2N3800WA06S10 - Series C molded case circuit breaker

Photo is representative

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2N3800WA06S10
UPC
786689347451
Product Length/Depth
419 mm
Product Height
153 mm
Product Width
228 mm
Product Weight
20865 g
Certifications
UL Listed
IEC Rated
CSA Certified

Product specifications

Type
Series C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.