Eaton Series C molded case circuit breaker, 3 POLE E2NM 1000 AMP 1000 V LSI MINING CIRCUIT BREAKER 310+ 1250-5000 THERMAL TRIP, 2A-2B AUX
SWITCH AND 120 VAC UVR
Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2NM312WA13U66
UPC
786689801250
Product Length/Depth
41.9 in
Product Height
15.3 in
Product Width
22.8 in
Product Weight
208.65 lb
Certifications
UL 489 CSA CCC Marked IEC 60947-2
Product specifications
Type
Series C
Amperage Rating
100 A
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.