Knowledge Search

E2J3250MAWA06S10

3 POLE 250 AMP 600 V MINING CIRCUIT BREAKER 300-650 AMP MAG ONLY TRIP RANGE WITH 1A/1B AUX SWITCH & 110-127 VAC UVR
E2J3250MAWA06S10 - Series C molded case circuit breaker

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2J3250MAWA06S10
UPC
786689675134
Product Length/Depth
312 mm
Product Height
159 mm
Product Width
172 mm
Product Weight
5667 g
Certifications
IEC Rated
UL Listed
CSA Certified

Product specifications

Type
Series C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.