Knowledge Search

E2K3400MWWA06U66

Eaton Series C molded case circuit breaker, Eaton Series C molded case circuit breaker, 3 POLE, 400 AMP, MAG ONLY MINING CIRCUIT BREAKER, 1250-2500A MAG TRIP RANGE, A1X3PK, UVM3LP08K
E2K3400MWWA06U66 - Series C molded case circuit breaker

Photo is representative

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2K3400MWWA06U66
UPC
786689364243
Product Length/Depth
109 in
Product Height
257 in
Product Width
139 in
Product Weight
5610 lb
Certifications
Contact Manufacturer
CCC Marked
CSA
UL 489
IEC 60947-2

Product specifications

Type
Series C
Amperage Rating
400 A
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.