Knowledge Search

E2MEM38002WA06U66

Eaton Series C molded case circuit breaker, E2M 1000V Mining W/LSI Trip/UVR/AUX
E2MEM38002WA06U66 - Series C molded case circuit breaker

Photo is representative

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2MEM38002WA06U66
UPC
786689347444
Product Length/Depth
470 in
Product Height
203 in
Product Width
267 in
Product Weight
12700 lb
Certifications
CCC Marked
CSA
UL 489
IEC 60947-2

Product specifications

Type
Series C
Amperage Rating
100 A
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.