Knowledge Search

E2M3800MWWA06U66

MDL 600V MINING FRAME W/LT 800A MAG ONLY 3000-6000 WITH AUX SWITCH & 120 VAC UVR
E2M3800MWWA06U66 - Series C molded case circuit breaker

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2M3800MWWA06U66
UPC
786689675080
Product Length/Depth
470 mm
Product Height
203 mm
Product Width
267 mm
Product Weight
12700 g
Certifications
IEC Rated
UL Listed
CSA Certified

Product specifications

Type
Series C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.