Knowledge Search

E2R316WA12U49

E2R 600V Mining W/LSI Trip/AUX/UVR
E2R316WA12U49 - Series C molded case circuit breaker

Photo is representative

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2R316WA12U49
UPC
786689347475
Product Length/Depth
483 mm
Product Height
508 mm
Product Width
508 mm
Product Weight
56699 g
Certifications
UL Listed
IEC Rated
CSA Certified

Product specifications

Type
Series C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.