Knowledge Search

E2N312WA13S10

Eaton Series C molded case circuit breaker 3P 1200A 600VAC LI TU W/ 1A-1B A/S AND 208-240 VAC SHUNT TRIP
E2N312WA13S10 - Series C molded case circuit breaker

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2N312WA13S10
UPC
786689806903
Product Length/Depth
5.5 in
Product Height
8.25 in
Product Width
8.25 in
Product Weight
45 lb
Certifications
CSA Certified
UL Listed
IEC Rated

Product specifications

Type
Series C
Amperage Rating
1200 A
Voltage rating
120 V
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.