Knowledge Search

E2KE3100WA06U66

E2K 600V Mining/LSI Trip/AUX/UVR
E2KE3100WA06U66 - Series C molded case circuit breaker

Photo is representative

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2KE3100WA06U66
UPC
786689347413
Product Length/Depth
312 mm
Product Height
159 mm
Product Width
172 mm
Product Weight
6350 g
Certifications
UL Listed
IEC Rated
CSA Certified

Product specifications

Type
Series C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.