Knowledge Search

E2J3250MAWA06

E2J 600V Mining W/Mag Only Trip/AUX
E2J3250MAWA06 - Series C molded case circuit breaker

Photo is representative

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2J3250MAWA06
UPC
786689347390
Product Length/Depth
312 mm
Product Height
159 mm
Product Width
172 mm
Product Weight
5667 g
Certifications
UL Listed
IEC Rated
CSA Certified

Product specifications

Type
Series C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.