Knowledge Search

E2KE3225WA06

Eaton Series C molded case circuit breaker, 3 POLE 225 AMP 600 V LSI MINING CIRCUIT BREAKER 200-1500 AMP THERMAL MAG TRIP RANGE WITH AUXILLARY SWITCH
E2KE3225WA06 - Series C molded case circuit breaker

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2KE3225WA06
UPC
786689364595
Product Length/Depth
317.5 mm
Product Height
158.75 mm
Product Width
177.8 mm
Product Weight
5512 g
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Type
Series C
Voltage rating
600 V
Number of poles
Three-pole
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.