Circuit breakers

Power Defense molded case circuit breaker

The Power Defense molded case circuit breaker portfolio is globally rated in a small footprint for easy adaptability no matter the application or project requirement.  A circuit breaker with communicating electronic trip units and the ability to generate the data to help you optimize your facilities' performance,  and to help keep your employees, customers and end-users safe by reducing the risk of arcflash events.

Predict and stop power failures before they happen

The latest circuit breaker technology, which is built into Power Defense MCCBs, delivers predicitive diagnostics that help you better uncover, diagnose and stop power outages before they happen.

Take a look at the pre-recorded webinar or download the whitepaper to learn how you can better leverage the power of intelligent systems.

Smart power system - life is easier

Configure your product today with 3D drawings

Unique features in Power Defense circuit breakers

See Power Defense circuit breakers in action and learn how to monitor system faults, diagnose power quality issues, and measure reliability with breaker health.

Learn about all the advanced features!

Core features of the Power Defense molded case circuit breaker

  • Globally accepted platform in a number of industry standards including UL®, CSA,IEC, and CCC.
  • Power Xpert Release trip units offer features such as Breaker Health, multiple Load Alarms, and Ground Fault Alarm to help avoid costly downtime through predictive and preventative maintenance.
  • Arcflash Reduction Maintenance System helps to reduce arc flash incident energy levels, thereby reducing PPE requirements and minimizing risk while improving personnel safety and productivity.
  • The PXR trip units provide an intuitive user interface that allows you to easily view and adjust breaker settings and system performance.
  • Embedded communications and metering help to reduce cost by eliminating the need for separate communication components and associated wiring.
  • Field installable components and trip units minimize the amount of inventory while enabling the user almost infinite options to customize the breaker to the application and their specification.
Protected
Arc flash reduction
Connected
Built-in communications
Global
IEC / CCC / UL / CSA

Defending what you have built

Explore the features and functionalities of Eaton's globally rated molded case circuit breaker platform. 

You will be able to:

  • Protect your creations with built-in networking and predictive algorithms
  • Use accessories to customize to your application
  • Setup the trip unit via USB
  • Access the breaker with cloud communication
  • Enjoy comprehensive fault protection
  • And more

Simplify operations, and reduce your maintenance.

Eaton’s Power Xpert Protection Manager provides a clean, intuitive user interface enabling unmatched control, testing, and troubleshooting. The software is free to download and can run on any PC.

Power Defense: Superior arc flash safety

Eaton Power Defense circuit breakers provide superior safety during an arc flash event. See how much faster the even can be mitigated.

Unmatched protection

Provides incremental levels of safety to your customers, employees and end-users through the Arc Flash Reduction Maintenance System, zone selective interlocking  display and high-load alarms

Advanced communications

A foundation for IoT, with embedded communications and metering functionalities allowing fewer overall components in your power distribution panel, which means lower cost and a smaller footprint

Accepted everywhere

Globally rated, available and an accepted platform in a number of industry standards including IEC, CCC, UL, and CSA, allowing you to stock fewer products.

Specifications

Easily and accurately configure your breakers

Use our 3D drawing tool to more easily and accurately select, spec and configure the ideal Eaton circuit breaker for your project..

3D Breaker
Eaton Power Defense 4 Breaker, IEC/CCC, 3-Pole,36kA/36kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 3-Pole,50kA/50kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 3-Pole,70kA/53kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 3-Pole,70kA/70kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 4-Pole (100% Neutral Protection),36kA/36kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 4-Pole (100% Neutral Protection),50kA/50kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 4-Pole (100% Neutral Protection),70kA/53kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
Eaton Power Defense 4 Breaker, IEC/CCC, 4-Pole (100% Neutral Protection),70kA/70kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors
PDC410027,PDC44S0800SNNS
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ CAM Link & Relays, Conductor Extensions-Metric
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ CAM Link & Relays, Rear Terminals-Included
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ Modbus RTU & Relays, Conductor Extensions-Metric
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ Modbus RTU & Relays, Rear Terminals-Included
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI TU, No Terminals (Metric Tapped)
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI TU, Rear Terminals-Included
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ Relays, Conductor Extensions-Metric
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ Relays, Rear Terminals-Included
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ Modbus RTU, ZSI & Relays, Conductor Extensions-Metric
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ Modbus RTU, ZSI & Relays, Rear Terminals-Included
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ CAM Link, ZSI & Relays, Conductor Extensions-Metric
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ CAM Link, ZSI & Relays, Rear Terminals-Included
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ ZSI & Relays, Conductor Extensions-Metric
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ ZSI & Relays, Rear Terminals-Included
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSIG w/ CAM Link & Relays, Conductor Extensions-Metric
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSIG w/ CAM Link & Relays, Rear Terminals-Included
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSIG w/ Modbus RTU & Relays, Conductor Extensions-Metric
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSIG w/ Modbus RTU & Relays, Rear Terminals-Included
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSIG w/ Relays, Conductor Extensions-Metric
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSIG w/ Relays, Rear Terminals-Included
Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSIG w/ Modbus RTU, ZSI & Relays, Conductor Extensions-Metric
Compare Products ()
Highlight differences
Show only differences
Hide blank features
Please download Quick Selection Guide of Circuit Protection & Control Products.
Download Links
Download document () of 20
X
Download Close

How-to videos