PDC53K1600E2MR

Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ Modbus RTU & Relays, Rear Terminals-Included
PDC53K1600E2MR - Power Defense molded case circuit breaker

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDC53K1600E2MR
UPC
786689397937
Product Length/Depth
629 mm
Product Height
365 mm
Product Width
387 mm
Product Weight
34927 g
Compliances
Contact Manufacturer

Product specifications

Type
Power Defense
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.