PDC53K1600E2CM

Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR20 LSI w/ CAM Link & Relays, Conductor Extensions-Metric
PDC53K1600E2CM - Power Defense molded case circuit breaker

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDC53K1600E2CM
UPC
786689399115
Product Length/Depth
470 mm
Product Height
274 mm
Product Width
305 mm
Product Weight
29937 g
Compliances
Contact Manufacturer

Product specifications

Type
Power Defense
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.