Arrow Hart offers a broad selection of products suitable for a variety of applications and environments, engineered to be easily installed and are available in bulk pack and custom configurations.
Providing machine builders energy-efficient solutions to help you use electrical, fluid and mechanical power fore reliably, efficiently, safely and sustainably
Matrix Design increased speed of manufacturing, simplified troubleshooting and cut down cost with integrated Eaton control panel and SmartWire-DT connectivity
With automation technology from Eaton, a range of different scenarios can be created for participants in fire simulation training at MAW GmbH's facilities
The intelligent automation solution from Eaton simplified the installation, operation and maintenance of machines for the disposal of waste in the wood processing industry
Machine OEM implemented an integrated automation solution which included Eaton's SmartWire-DT leading to a reduction in asemmbly and wiring costs as well as a more compact panel design.
This paper discusses a test program that quantified those losses for several typical fuses and circuit breakers. The results of this effort show that protective systems using switch and fuse were found to be less energy-efficient compared with equivalently sized circuit breakers when carrying the same load.
Eaton has a heritage of innovation in circuit protection that dates back to 1914, and continues to invest in research and development to bring to bear industry-leading solutions
Eaton’s line of IEC motor starters was designed with enhanced features and benefits that help OEMs reduce material costs while improving reliability, installation, usability, and safety