Differentials & traction control

We maximize traction. Whether you’re hugging a curve or a cliff and everywhere in between, we help put your vehicle’s power to the ground safely and efficiently.

What is a differential?

A differential is a mechanical device that allows a vehicle to negotiate turns while maintaining power to both the left and right wheels of the drive axle. Without a differential a vehicle would tend to drive straight. The outside tire(s) would hop and skid in turns, resulting in tire wear and vehicle instability.

Why are differentials needed?

  • They allow the wheels to turn independently of each other.
  • To “turn” the drive shaft power 90 degrees.
  • To act as the final powertrain gear reduction.
  • To help control traction (if so equipped)

Types of differentials

Eaton offers both locking and limited slip performance differentials to improve the performance of your vehicle.