A guide to pre-crisis planning
(PDF 3 MB
,
10/05/2019)
A journey toward electrical workplace safety and production reliability
(PDF 631 KB
,
10/05/2019)
An overview of remote isolation systems applied in process industries
(PDF 445 KB
,
10/05/2019)
Application considerations for LED light fixtures in process industry production environments
(PDF 165 KB
,
10/05/2019)
This paper describes advances in functionality of motor management relays in terms of both motor protection andpredictive diagnostics.
(PDF 450 KB
,
01/05/2018)
Arc-preventative MCCs enhance personnel safety, protect equipment and support more reliable operations
(PDF 823 KB
,
10/05/2019)
Automatic load shedding protection to a coal-chemical plant
(PDF 944 KB
,
13/06/2019)
Benchmark tests of mining circuit breakers
(PDF 605 KB
,
10/05/2019)
Energy management at a mineral-processing plant
(PDF 4 MB
,
10/05/2019)
Experiences of a global electrical manufacturing enterprise: the journey to become industry 4.0 ready
(PDF 1 MB
,
27/06/2019)
This paper describes the use of motor protection relays with ground fault protection in low voltage motor control centers for fast fault detection.
(PDF 864 KB
,
06/09/2019)
Hearing protection - The electrical hazard you don't "hear" about!
(PDF 201 KB
,
10/05/2019)
Implementation of arc flash mitigating solutions at industrial manufacturing facilities
(PDF 621 KB
,
31/08/2012)
Industrial and commercial power system harmonic studies
(PDF 313 KB
,
13/06/2019)
Infrared windows applied in switchgear assemblies: taking another look
(PDF 617 KB
,
10/05/2019)
Inherent danger: establishing safety protocols to prevent arc flash incidents
(PDF 61 KB
,
10/05/2019)
Innovative techniques for mitigating arc flash exposure
(PDF 350 KB
,
10/05/2019)
Installation, startup and performance of a static var compensator for an electric arc furnace upgrade
(PDF 1 MB
,
10/05/2019)
Lowering your total installed cost through structural steel savings
(PDF 276 KB
,
10/05/2019)
Mining industry process upgrades to reduce energy intensity while improving end product quality
(PDF 550 KB
,
10/05/2019)
OHSA regulations for arc flash safety - what does this mean for you?
(PDF 333 KB
,
10/05/2019)
Practical aspects of rotor cage fault detection for medium-voltage induction motors
(PDF 678 KB
,
10/05/2019)
Process modernization upgrade: selecting and installing a new medium-voltage motor control center
(PDF 2 MB
,
10/05/2019)
Proper application and maintenance of molded case breakers
(PDF 1 MB
,
10/05/2019)
Safety by design: solid insulated technologies challenge the use of SF6 in medium-voltage switchgear
(PDF 452 KB
,
10/05/2019)
Save time, space, and lower installed cost on MEP support applications
(PDF 1 MB
,
10/05/2019)
Steel rolling mill achieves target reduced operational costs via cooling system upgrade
(PDF 568 KB
,
10/05/2019)
This white paper discusses reliably detecting the ignition of an arc flash inside low-voltage metal enclosed switchgear using an arc flash detection system presents a number of technical challenges and requires careful system design to provide maximum equipment and personnel protection
(PDF 619 KB
,
01/09/2018)
Surge protection for ladle melt furnaces
(PDF 739 KB
,
10/05/2019)
Synchronous transfer control with SC9000 EP
(PDF 264 KB
,
10/05/2019)
Variable frequency drives: energy savings for pumping applications
(PDF 815 KB
,
10/05/2019)
Voltage transformer failures in a modern data center: analysis, mitigation and solution implementation
(PDF 495 KB
,
10/05/2019)