Eaton´s low pressure duplex filters of the DU series are suitable for operating pressure up to 464 psi Pressure peaks can be absorbed with a sufficient margin of safety. A three-way-change-over valve which is, integrated in the middle of the housing, makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation.
Applications
Hydraulic filter elements
01.NR
Hydraulic & Lubrication filters
AE
Hydraulic & Lubrication filters
DWF
Hydraulic & Lubrication filters
EDA (ASME Design)
Four is the maximum number of items in the comparison tool.
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
max. operating temperature: | +14°F to +212°F |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 914 psi |
test pressure: | 1,300 psi |
standard process connection: | thread connection |
housing material: | AL, carbon steel (filter bowl) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
measure- and bleeder connections | BSPP ¼ |