Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU1001-0010
Product Length/Depth
584.97 mm
Product Height
721.01 mm
Product Width
243.01 mm
Product Weight
120.21 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3. ATEX Directive 2014/34/EU AD 2000 2006/95/EC
Product specifications
Connection type
3" SAE/ANSI flange
Design
Double open end
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Indicator type
None
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.