Applications
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
J - NPT Drains | ||||||||
Pipe Size | A | B | C | D | Regular | Optional | NPT Vent | Weight (lb/kg) |
3/4 | 5.50 / 40 | 9.19 / 233 | - | 5.75 / 146 | 3/4 | - | 1/4 | 22 / 10 |
1 | 6.00 / 152 | 9.00 / 229 | - | 6.75 / 171 | 1 | 1-1/4 | 1/4 | 25 / 11.4 |
1-1/4 | 6.00 / 152 | 9.13 / 232 | - | 7.00 / 178 | 1 | 1-1/4 | 1/4 | 28 / 12.7 |
1-1/2 | 7.25 / 184 | 11.69 / 297 | - | 8.13 / 207 | 1 | 1-1/2 | 1/4 | 44 / 20 |
2 | 8.13 / 206 | 13.69 / 348 | - | 8.50 / 216 | 1 | 2 | 1/4 | 47 / 21.3 |
2-1/2 | 9.38 / 238 | 14.38 / 365 | 3.50 / 89 | 10 / 254 | 1 | 2 | 1/4 | 89 / 40 |
3 | 11.00 / 281 | 15.94 / 405 | 3.50 / 89 | 11.38 / 289 | 1-1/4 | 2-1/2 | 1/4 | 107 / 48 |
J - NPT Drains | ||||||||
Pipe Size | A | B | C | D | Regular | Optional | NPT Vent | Weight (lb/kg) |
2 | 10.50 / 267 | 13.75 / 349 | - |
8.50 / 216 | 1 |
2 |
1/4 | 59 / 27 |
3 | 14.00 / 356 | 16.00 / 406 | 3.50 / 89 | 11.38 / 289 | 1-1/4 | 2-1v2 | 1/4 | 130 / 59 |
4 | 15.88 / 403 | 19.38 / 492 | 5.00 / 127 | 14.06 / 357 | 1-1/4 | 2-1v2 | 1/4 | 195 / 88.6 |
Pipe Size | Threaded & Skt Weld A |
Flanged 150 lb & 300 lb A |
Flanged 600 lb A | B | Cast C | Fab C | D | G |
1 | 6.37 / 162 | 10.5 / 267 | 12 / 305 | 10.5 / 267 | 12 / 305 | 16 / 406 | 5.56 / 141 | 4.75 / 121 |
1-1/4 | 6.37 / 162 | 10.5 / 267 | 12 / 305 | 10.5 / 267 | 12 / 305 | 16 / 406 | 5.56 / 141 | 4.75 / 121 |
1-1/2 | 7.62 / 194 | 11.5 / 292 | 14 / 356 | 12.5 / 317 | 14 / 356 | 19 / 483 | 6.62 / 168 | 4.75 / 121 |
2 | 7.87 / 200 | 11.5 / 292 | 14 / 356 | 12.5 / 317 | 14 / 356 | 19 / 483 | 6.62 / 168 | 4.75 / 121 |
2-1/2 | - | 16 / 406 | 18 / 457 | 15 / 381 | - | 22 / 559 | 8.62 / 219 | 5.75 / 146 |
3 | - | 18 / 457 | 20 / 508 | 18 / 457 | - | 26 / 660 | 10.75 / 273 | 5.75 / 146 |
4 | - | 20 / 508 | 22 / 559 | 22 / 559 | - | 31 / 787 | 12.75 / 324 | 5.75 / 146 |
5 | - | 22 / 559 | 24 / 610 | 26 / 660 | - | 36 / 914 | 14 / 356 | 7.87 / 200 |
6 | - | 24 / 610 | 28 / 711 | 30 / 762 | - | 41 / 1041 | 16 / 406 | 7.87 / 200 |
8 | - | 28 / 711 | 32 / 813 | 37 / 940 | - | 50 / 1270 | 18 / 457 | 7.87 / 200 |
10 | - | 34 / 864 | 38 / 965 | 55 / 1397 | - | 70 / 1778 | 24 / 610 | 7.87 / 200 |
12 | - | 38 / 965 | 42 / 1067 | 58 / 1473 | - | 75 / 1905 | 28 / 711 | 7.87 / 200 |
14 | - | 42 / 1067 | 46 / 1169 | 60 / 1524 | - | 79 / 2007 | 32 / 813 | 7.87 / 200 |
16 | - | 47 / 1194 | 51 / 1295 | 68 / 1727 | - | 89 / 2261 | 36 / 914 | 7.87 / 200 |
18 | - | 54 / 1372 | 58 / 1473 | 85 / 2159 | - | 109 / 2769 | 42 / 1067 | 9.12 / 232 |
20 | - | 62 / 1575 | 66 / 1676 | 99 / 2515 | - | 126 / 3200 | 48 / 1219 | 9.12 / 232 |
22 | - | 64 / 1626 | 68 / 1727 | 102 / 2591 | - | 130 / 3302 | 48 / 1219 | 10.25 / 260 |
24 | - | 70 / 1778 | 74 / 1880 | 109 / 2769 | - | 140 / 3556 | 54 / 1372 | 10.25 / 260 |
Dimensions: Type T (Carbon Steel & Stainless Steel) - Threaded, Socket Weld & Flanged (in/mm) | ||||||
NPT Drain | Weight (lb/kg) | |||||
Pipe Size | Std | Opt’l | Thd’d & Skt Weld 1000 psig @ 650 °F | Flanged 150 psig @ 450 °F | Flanged 500 psig @ 650 °F | Flanged 750 psig @ 650 °F |
1 | 1 |
1-1/2 | 29 / 13 | 33 / 15 | 35 / 16 | 37 / 17 |
1-1/4 | 1 |
1-1/2 | 30 / 14 | 35 / 16 | 37 / 17 | 42 / 19 |
1-1/2 | 1 |
2 | 55 / 25 | 50 / 23 | 56 / 25 | 59 / 27 |
2 | 1 |
2 | 57 / 26 | 55 / 25 | 59 / 27 | 54 / 25 |
2-1/2 | 1 |
2 | - |
100 / 45 | 110 / 50 | 125 / 57 |
3 | 1-1/2 | 2-1/2 | - |
140 / 64 | 150 / 68 | 175 / 80 |
4 | 1-1/2 | 2-1/2 | - |
195 / 89 | 220 / 100 | 295 / 134 |
5 | 1-1/2 | 2-1/2 | - |
230 / 105 | 290 / 132 | 435 / 198 |
6 | 1-1/2 | 2-1/2 | - |
350 / 159 | 380 / 173 | 715 / 325 |
8 | 2 |
3 | - |
475 / 216 | 610 / 277 | 1070 / 486 |
10 | 2 |
3 | - |
780 / 355 | 1180 / 536 | 2065 / 939 |
12 | 2-1/2 | 4** | - |
940 / 427 | 1510 / 686 | 2750 / 1250 |
14 | 2-1/2 | 4** | - |
1155 / 525 | 2205 / 1002 | 3400 / 1545 |
16 | 3 | 5** | - |
1605 / 730 | 2785 / 1266 | 4750 / 2159 |
18 | 3 | 5** | - |
2260 / 1027 | 4370 / 1986 | 6295 / 2861 |
20 | 3 | 5** | - |
2845 / 1293 | 5635 / 2561 | 8600 / 3909 |
22 | 3 | 5** | - |
3000 / 1364 | 6085 / 2766 | 10900 / 4955 |
24 | 4* |
6** | - |
4295 / 1952 | 7845 / 3566 | 14000 / 6364 |