Overview of features and benefits of the next generation Compact Circuit Protector UL 98 disconnect switch utilizing UL Class CC, UL Supplemental and IEC 10x38mm fuses
Features and benefits of the Bussmann series Low Profile Compact Circuit Protector available in 1-, 2, and 3-pole versions as a drop-in replacement for compact circuit breakers. Available for use with Class G, CC, midget and 10x38mm IEC gG and aM fuses with SCCR up to 200kA.
Install instructions for the NHPA 79 complaint handles used with 8 mm and 12 mm shafts that are a part of the selector and pistol handles used with teh rotary operated Compact Circuit Protector (CCP) fused switches.
These instructions cover all 200 A CCP2 switches (CCP2-(pole)-200CF), all 400 A CCP2 switches (CCP2-(pole)-400CF), the 200 A CCD2 switch (CCD2-3-200), the 400 A CCD2 (CCD2-3-400), and the following lugs: CCP2-L4B-3, CCP2-L4B-3A, CCP2-L4-1, CCP2-L4-1A
Install instructions for the 1/4" quick connect control wire terminals for the 200 A CCP2 switch and 200/225 A CUBEFuse holder TCFH_N. Cannot be installed on lug CCP2-L2-3.
Installation instructions for the CCP2-FLR1-21 flange rod operating mechanism for Compact Circuit Protector (CCP2) switches in ratings from 30 to 100 amps.
Installation instructions for the CCP2-FLR2-2_ flange rod operating mechanism for Compact Circuit Protector (CCP2) switches in ratings from 200 to 400 amps.
Install instructions for the short and long pistol handles used with the front and side rotary mechanisms and 12 mm shafts for the 200 and 400 A CCP2 switchs.
Common questions and answers on the Bussmann series Compact Circuit Protector UL 98 Listed disconnect switch - now in ratings from 30 to 400 amps along with discussion on the available accessories.
A 12 page application note on the application and benefits of Bussmann series circuit protection solutions for increasing power reliability, installation flexibility and safety to meet the the unique requirements of data centers.
Technical details and specifications for the Low Profile Compact Circuit Protector (CCPLP) fused disconnect switches for UL Class G, CC, midget and IEC 10x38mm aM/gG fuses
Specifications and ordering information for UL Class CC, UL Supplemental and IEC 10x38 versions of the next generation CCP including rotary operation, selector and pistol handles, multi-wire lug kits, PLC fuse monitor and auxiliary contacts.
Details and technical specifications for the Bussmann Compact Circuit Protector for Class CC, Midget, 10x38mm and CUBEFuse available in 1-, 2- and 3-pole versions along with accessories.
Specifications on the 30 to 400 amp Compact Circuit Protector UL 98 disconnect switches available in 1-, 2-, and 3-pole versions. Accessories include front and side rotary operating versions, a variety of lugs and more for enhanced application flexibility.
Technical details on the CCPB branch circuit disconnect used in the Quik-Spec Coordination Panelboard (QSCP) - available in 1-, 2- and 3-pole versions with ampacity breaks for standard conductor sizes up to 100 amps / 600Vac.