The innovative, magnetically coupled driving technology that moves the cleaning disc - without the need for shaft or drive external seals - makes MCF magnetically coupled filter unique.
Applications:
The innovative, magnetically coupled driving technology that moves the cleaning disc - without the need for shaft or drive external seals - makes MCF magnetically coupled filter unique.
Automatic self-cleaning
DCF 400/ 800/ 1600
Automatic self-cleaning
MCS 1500
Automatic self-cleaning
MCS 500
Manual pipeline strainers
Model 72X
Bag filter housings
Spare Parts Bag Filter Housings
Single Unit Weight |
200 lbs (91 kg) |
Service Height | 64 in. (1,626 mm) |
Footprint | 19.6 in. (498 mm) x 18 in. (457 mm) |
Volumetric Capacity | 11 gal (41.6 l) total |
Purge Chamber | 1.3 gal (5 l) capacity |
Connections: Standard | 3 in (75 mm) l/O NPTE thread, 2 in (50 mm) NPTI purge |
Connections: Optional | 150# RFSO flanged, Sanitary, DIN (PM16) flanged, or BSPT—and purge valve options and more |
Filtration Surface Area | 601 in2 (3935 cm²) |
Media | Wedge wire: 15µm–1125µm, or defined pore: 25µm–100µm |
Screen | Diameter: 8 in (203 mm), Length: 24 in. (610 mm), Area: 610 in² (3935 cm²) |
Flow Rate Range | 30–200 gpm (6.8–45.4 m³/hr) |
Temperature, maximum | 180 °F (82 °C) |
Operating pressure | 30–150 psi (2–10.5 bar) |
Elastomer Seal | Optional: EPT/EPDM (Nordel) or Viton |
Cleaning Disc | Standard: Delrin - optional: High-Density Polyethylene |
Housing/Wetted Parts Materials | Standard: 316 stainless steel |
Controllers | Standard: continuous cleaning valve (CCV) |
Controller Options | Push button, semi-automatic electric, electric timer, PLC |
Air for Actuator Drive Clean, dry, non lubricated air) | 80 psi (5.5 bar) at 5 cfm (140 m3/m). |
Electrical for Controllers | (if equipped with optional electric automatic control timer): 110 or 220 Volt, 50 or 60 Hz, single-phase |