System
Stationary off-line filter unit
Design
Compact with gear pump
Removal of
Particles and water

核心功能

productfamily.specification
Highlight differences
Show only differences
Hide blank features

Specifications

  Filter-fineness: weight: operating medium:
US 20 4, 5, 7 or 10 μm(c) approx. 62 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 21 4, 5, 7 or 10 μm(c) approx. 62 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 22 4, 5, 7 or 10 μm(c) approx. 77 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 40 4, 5, 7 or 10 μm(c) approx. 84 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 80 4, 5, 7 or 10 μm(c) approx. 130 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 160 4, 5, 7 or 10 μm(c) approx. 210 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 320 4, 5, 7 or 10 μm(c) approx. 243 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 321 4, 5, 7 or 10 μm(c) approx. 275 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 640 4, 5, 7 or 10 μm(c) approx. 507 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close