Eaton’s MAXILINE VMBF multi-bag filter housing is user-friendly, cost-effective and designed for high volume applications and processes demanding frequent filter bag change-outs. Ideal for batch process runs and high dirt load applications. This multi-bag filter housing is equipped with the QIC-LOCK opening mechanism that allows for safe, easy and fast filter bag change-outs for higher productivity and lower operating costs.
Key MAXILINE VMBF Applications:
SIMPLE TO OPERATE
The MAXILINE VMBF SE design prevents the cover from being opened until the vessel has been properly vented. Moving the safety interlock handle upwards simultaneously vents the vessel and unlocks the clamp for opening. A threaded spindle mechanism, operated by a hand wheel, opens the clamp so that the cover can be raised with the help of a spring assisted hinge. The entire process takes less than 30 seconds compared to the 10 MINUTES or more it takes to open a vessel with bolted closure. The vessel cannot be re-pressurized until the QIC-LOCK clamp has been fully closed and the safety interlock engaged which closes the vent valve.
MAXILINE VMBF multi-bag filter housing featuring the QIC-LOCK Cover that opens and closes in 30 seconds
Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weight lb (kg) |
I/O connections |
VMBF-0402 | 4 | 2 |
705 (160) | 150 (10) | 250 (121) | 69 (261) | 484 (220) | 4” |
VMBF-0602 | 6 | 2 |
1057 (240) | 150 (10) | 250 (121) | 139 (526) | 920 (417) | 6” |
VMBF-0802 | 8 | 2 |
1409 (320) | 150 (10) | 250 (121) | 141 (534) | 970 (440) | 8” |
VMBF-1002 | 10 | 2 |
1761 (400) | 150 (10) | 250 (121) | 248 (939) | 1,050 (476) | 10” |
VMBF-1202 | 12 | 2 |
2114 (480) | 150 (10) | 250 (121) | 248 (939) | 1,070 (485) | 10” |