Key MAXILINE MBF HE Applications:
Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weigh lb (kg) |
I/O connections |
MBF-0302* | 3 | 2 |
225 (51) | 150 (10) | 250 (121) | 40 (151) | 460 (227) | 2” |
MBF-0402 | 4 | 2 |
400 (91) | 150 (10) | 250 (121) | 69 (261) | 615 (279) | 4” |
MBF-0602* | 6 | 2 |
900 (204) | 150 (10) | 250 (121) | 90 (341) | 810 (367) | 6” |
MBF-0802 | 8 | 2 |
1409 (320) | 150 (10) | 250 (121) | 116 (439) | 970 (440) | 8” |