Pressure filter change over series DSF have a working pressure up to 363 psi (25 bar). Pressure peaks can be absorbed with a sufficient safety margin. A three-way-change-over valve which is integrated in the middle of the housing makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation. The filters can be installed as suction filter, pressure filter or return-line filter.
Hydraulic filter elements
01.E Pressure
Hydraulic & Lubrication filters
DU
Hydraulic & Lubrication filters
HDD
Hydraulic filtration systems
IFPM 73
operating temperature: | +14°F to +212°F |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 363 PSI |
test pressure: | 725 PSI |
process connection: | SAE-flange connection 3000 PSI or thread connection |
housing material: | EN-GJS-400-18-LT |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |