Applications
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
operating temperature: | +14 °F to +212 °F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 4,568 psi |
test pressure: | 6,525 psi |
process connection: | thread connection, SAE-flange 6,000 psi (standard) or AVIT-flange 4,640 psi (special design) |
housing material: | EN-GJS-400-18-LT, carbon steel |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
volume tank: | 2x 0.02gal; 2x 0.03 gal |