Key MAXILINE MBF HD Applications:
Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weight lb (kg) |
I/O connections |
MBF-0302* | 3 | 2 |
225 (51) | 150 (10) | 250 (121) | 40 (151) | 460 (208) | 3” |
MBF-0402 | 4 | 2 |
400 (91) | 150 (10) | 250 (121) | 54 (204) | 615 (279) | 4” |
MBF-0602* | 6 | 2 |
900 (204) | 150 (10) | 250 (121) | 95 (360) | 810 (367) | 6” |
MBF-0802 | 8 | 2 |
1409 (320) | 150 (10) | 250 (121) | 140 (530) | 970 (440) | 8” |
MBF-1002* | 10 | 2 |
1761 (400) | 150 (10) | 250 (121) | 215 (814) | 1400 (635) | 10” |
MBF-0802 | 12 | 2 |
2114 (480) | 150 (10) | 250 (121) | 245 (927) | 1500 (680) | 10” |
MBF-0802 | 14 | 2 |
2466 (560) | 150 (10) | 250 (121) | 311 (1177) | 1800 (816) | 10” |
MBF-0802 | 16 | 2 |
2818 (640) | 150 (10) | 250 (121) | 317 (1200) | 1875 (850) | 12” |
MBF-0802 | 18 | 2 |
3170 (720) | 150 (10) | 250 (121) | 446 (1688) | 2405 (1,090) | 12” |
MBF-0802 | 20 | 2 |
3523 (800) | 150 (10) | 250 (121) | 454 (1718) | 2445 (1,109) | 14” |
MBF-0802 | 22 | 2 |
3875 (880) | 150 (10) | 250 (121) | 570 (2158) | 2730 (1,238) | 14” |
MBF-0802 | 24 | 2 |
4227 (960) | 150 (10) | 250 (121) | 570 (2158) | 2730 (1,238) | 14” |