Hydraulic & Lubricaton filters

DWFA (ASME Design)

Eaton´s Pressure filter change over series DWFA have a working pressure up to 232 psi (16 bar). Pressure peaks can be absorbed with a sufficient safety margin. A three-way-change-over valve which is integrated in the middle of the housing makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation.

Filter Type
Inline mounted
max. operating pressure
232 psi (16 bar)
Operating Temperature
14-176 °F (-10-80 °C)

核心功能

  • Changeover valve
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life.

Applications

  • Suitable for petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and
    lubrication oils
productfamily.specification

Specifications

operating temperature: 14 °F to +212 °F
operating medium: mineral oil, other media on request
max. operating pressure: 232 PSI
test pressure acc. to ASME VIII Div. 1: 1,3 x operating pressure = 302 PSI
test pressure acc. to API 614, Chapter 1: 1,5 x operating pressure = 348 PSI
standard process connection: SAE-flange 3000 PSI
housing material carbon steel (ASTM)
housing material changeover 4“: carbon steel
housing material changeover 5“: EN-GJS-400-18-LT
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
drain- and bleeder connections: NPT ½”
measure connections: BSPP ¼”
operating pressure adapter flanges: according to B16.5 CLASS 150 PSI
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close