Crouse-Hinds series Champ FMVA LED floodlights are designed to provide full-spectrum, crisp, white light in Class I and Class II hazardous areas. Eleven versions of the Champ FMVA are available, ranging from 3,000 to 50,000 lumens, providing a reliable and long-life solution for a wide range of floodlighting applications.
Champ FMVA LED floodlights are certified for use in NEC, CEC and IEC hazardous locations, providing a single solution for applications around the world.
These floodlights are ideal for outdoor wall and stanchion mounted general area lighting, where flammable vapors, gases, ignitable dusts, fibers or flyings are present.
NEC/CEC
UL standards
CSA standard
IEC/EN standards (FMV3L-15L; nFMVA20L-50L)*
DesignLights Consortium® Qualified†
*Download complete technical specs to see temperature code table and full certifications data.
†Refer to www.designlights.org for full listing details.