Knowledge Search

FMVA13LCY-UNV1-76-M25

Eaton Crouse-Hinds series Champ FMVA LED floodlight, Cool white, Dimmable driver, 25mm entry, 400W equiv, Heat and impact resistant glass lens, 13000 lumens, 143 lm/W, Die cast aluminum, Yoke mount, 100-277 Vac, 108-250 Vdc, 95W, 7x6 optics

FMVA13LCY-UNV1-76-M25 - Model 72

General specifications

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA13LCY-UNV1-76-M25
UPC
662276880511
Product Length/Depth
15.5 in
Product Height
12 in
Product Width
7 in
Product Weight
35.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
13000
Lumens per watt
143
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
100-277 Vac, 108-250 Vdc
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
25 mm
Lens material
Heat and impact resistant glass
Wattage
95W
Dimming
Dimmable driver
Equivalent luminaire
400W
Power factor
> 0.90
Material
Die cast aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.