Knowledge Search

FMVA-7-W-66-UNV1-M2

Eaton Crouse-Hinds series Champ FMVA LED floodlight, 0.50A, Warm white, Dimmable driver, 50/60 Hz, Heat and impact resistant glass lens, 7000 lumens, 115 lm/W, Die cast alum, Yoke mount, 6x6 optics, > 0.90 PF, 120-277 Vac, 125-250 Vdc, 59W

FMVA-7-W-66-UNV1-M2 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA-7-W-66-UNV1-M2
UPC
662277147217
Product Length/Depth
14.1 in
Product Height
12.8 in
Product Width
12.6 in
Product Weight
14.7 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
7000
Lumens per watt
115
Color temperature
Warm white
Mounting Method
Yoke
Voltage rating
120-277 Vac, 125-250 Vdc
Frequency rating
50/60 Hz
Optical distribution
6x6
Lens material
Heat and impact resistant glass
Wattage
59W
Dimming
Dimmable driver
Power factor
> 0.90
Amperage Rating
0.50A
Material
Die cast aluminum