FMVA-5-66-UNV1-M2

Eaton Crouse-Hinds series Champ FMVA LED floodlight, 0.37A, Cool white, Dimmable driver, 50/60 Hz, Heat and impact resistant glass lens, 5000 lumens, 116 lm/W, Die cast alum, Yoke mount, 6x6 optics, > 0.90 PF, 120-277 Vac, 125-250 Vdc, 44W
FMVA-5-66-UNV1-M2 - Champ FMVA LED Hazardous Area Floodlights

Photo is representative

General specifications

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA-5-66-UNV1-M2
UPC
662277137492
Product Length/Depth
14.1 in
Product Height
12.8 in
Product Width
12.6 in
Product Weight
14.7 lb

Product specifications

Lumens
5000
Wattage
44W
Mounting Method
Yoke
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
Class I, Division 2
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
6x6
Power factor
> 0.90
Lumens per watt
116
Amperage Rating
0.37A
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac, 125-250 Vdc
Lamp type
LED