Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA11LCY-UNV1-76-S891
UPC
662276913844
Product Length/Depth
15.5 in
Product Height
12 in
Product Width
7 in
Product Weight
32.5 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC IEC IECEx/ATEX
NEC hazardous rating
Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Product specifications
Lamp type
LED
Lumens
11000
Lumens per watt
144
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
100-277 Vac, 108-250 Vdc
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
3/4"
Lens material
Diffused glass
Wattage
84 W
Dimming
Dimmable driver
Equivalent luminaire
320W
Power factor
> 0.90
Material
Die cast aluminum
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.