Eaton´s return line filters of the TEF series are suitable for a working pressure up to 145 psi (10 bar) and have a simple design that eliminates fittings. Due to its practical design, the return-line filter is easy to service. When changing the filter element a detachable connection between the filter head and the filter bowl prevents a flow back of dirty oil into the tank. They feature visual/electrical DP indicators.
Applications
operating temperature: | 14 °F to +212 °F |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 145 PSI |
opening pressure by-pass valve: | 29 PSI |
process connection: | thread connection |
housing material: | Al-cast, glass fiber reinforced polyamide (screw plug, filter bowl) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
volume tank: | .05 Gal |