Filter Type
Inline mounted
max. operating pressure
464 psi (32 bar)
Operating Temperature
14-212 °F (-10-100 °C)

Core features

Applications

  • Paper Mills
  • Steel Mills
  • Injection molding machines
  • Motion bases
  • Sawmill equipment
  • Flight simulators
  • Test and simulation equipment
  • Entertainment stage equipment
  • Hydrostatic drives
  • Power generation turbine control systems
Specifications
Highlight differences
Show only differences
Hide blank features

Specifications

operating temperature: +14 °F to +212 °F
operating medium: mineral oil, other media on request
max. operating pressure: 363 bar
test pressure: 522 bar
process connection: thread connection
housing material: aluminium-cast, steel (filter cover)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
measuring connections: BSPP ¼
drain connection: BSPP ½
volume tank: .19 Gal.
Download Links
Download document () of 20
X
Download Close