Eaton‘s MPIA, automotive-grade inductor is designed to meet automotive electronics power and thermal handling requirements. The MPIA uses an advanced molded construction design for high current handling capabilities, better thermal dissipation characteristics and superior mechanical strength. The MPIA product family is a compact low profile surface mount package and is magnetically shielded for low EMI, has low core loss and good temperature stability over the operating temperature range.
The MPIA is AEC-Q200 Automotive Grade compliant products allowing automotive engineers to use them in many applications throughout the vehicle.
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.