MPIA4012V2-R68-R

Eaton MPIA40-V2 inductor, 0.68 uH, 4.5 A Irms, 6.7 A ISAT, 33.5 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

MPIA4012V2-R68-R - LF

General specifications

Product Name
Eaton MPIA inductor
Catalog Number
MPIA4012V2-R68-R
UPC
051712689021
Product Length/Depth
4.75 mm
Product Height
1.2 mm
Product Width
4.45 mm
Product Weight
0.12 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.5 A
ISAT
6.7 A
Package Quantity
3000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Greater than 9.5MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
33.5 mΩ
Size
4.75x4.45x1.2mm
Terminals
2 Pads
Inductance
0.68 μH
Self resonant frequency
86.7 Mega Hertz
Frame size
4.75x4.45x1.2mm
Series
MPIA40-V2
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.