MPIA2512V2-R68-R

Eaton MPIA25-V2 inductor, 0.68 uH, 3.4 A Irms, 6 A ISAT, 35 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

MPIA2512V2-R68-R - MPIA Inductor

General specifications

Product Name
Eaton MPIA inductor
Catalog Number
MPIA2512V2-R68-R
UPC
051712742641
Product Length/Depth
2.5 mm
Product Height
1.2 mm
Product Width
2 mm
Product Weight
0.0381 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3.4 A
ISAT
6 A
Package Quantity
3000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Greater than 25MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
35 mΩ
Size
2.5x2.0x1.25mm
Terminals
2 Pads
Inductance
0.68 μH
Frame size
2.5x2.0x1.25mm
Series
MPIA25-V2
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.