Eaton’s DRA product line offers automotive electronics engineers one of industry’s most complete selections of automotive grade (AEC-Q200) shielded inductors. With five different package sizes and inductance values up to 1 mH, the DRA is ideal for a wide range of automotive applications anywhere in the vehicle, including the engine compartment, exterior and interior. The DRA product line is designed to meet automotive industries harsh operating conditions, and high power density requriements, with current ratings up to 56 Amps. The DRA is SMT and is conveniently packaged in tape and reel per EIA standards.
DRA73,74,124,125,127 Inductor data sheet (7.5 x 7.5 x 3.4/4.4 mm and 12.5 x 12.5 x 4.5/6.0/8.0 mm)
DRAP124 Four terminal inductor data sheet (12.5 x 12.5 x 4.6 mm)
DRAP125 Four terminal inductor data sheet (12.5 x 12.5 x 6.1 mm)
DRAP127 Four terminal inductor data sheet (12.5 x 12.5 x 8.1 mm)
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.
Support from Eaton
Technical support