Eaton DRA inductor
DRA124-102-R

DRA124-102-R

Eaton DRA inductor, 1000 uH, 0.38 A Irms, 0.629 A ISAT, 3430 mΩ resistance, SMT mounting, Ferrite, 2-pins, 750 qty.
DRA124-102-R - sku page

Photo is representative

General specifications

Product Name
Eaton DRA inductor
Catalog Number
DRA124-102-R
UPC
051712828451
Product Length/Depth
12.5 mm
Product Height
4.5 mm
Product Width
12.5 mm
Product Weight
2.31 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.38 A
ISAT
0.629 A
Package Quantity
750
Material
Ferrite
Automotive grade
Yes
Contact configuration
Two-pads
Temperature rating
-40 to 165 °C
Resistance
3430 mΩ
Size
12.5x12.5x4.5
Terminals
2 Pads
Series
DRA124
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.