Eaton DRA inductor
DRA125-151-R

DRA125-151-R

Eaton DRA inductor, 150 uH, 1.41 A Irms, 1.8 A ISAT, 320 mΩ resistance, SMT mounting, Ferrite, 2-pins, 600 qty.
DRA125-151-R - sku page

Photo is representative

General specifications

Product Name
Eaton DRA inductor
Catalog Number
DRA125-151-R
UPC
051712828628
Product Length/Depth
12.5 mm
Product Height
6 mm
Product Width
12.5 mm
Product Weight
3.15 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.41 A
ISAT
1.8 A
Package Quantity
600
Material
Ferrite
Automotive grade
Yes
Contact configuration
Two-pads
Temperature rating
-40 to 165 °C
Resistance
320 mΩ
Size
12.5x12.5x6.0
Terminals
2 Pads
Series
DRA125
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.