Eaton DRA inductor
DRA125-1R0-R

DRA125-1R0-R

Eaton DRA inductor, 0.854 uH, 12.65 A Irms, 23.71 A ISAT, 4.2 mΩ resistance, SMT mounting, Ferrite, 2-pins, 600 qty.
DRA125-1R0-R - sku page

General specifications

Product Name
Eaton DRA inductor
Catalog Number
DRA125-1R0-R
UPC
051712828475
Product Length/Depth
12.5 mm
Product Height
6 mm
Product Width
12.5 mm
Product Weight
0.001 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
12.65 A
ISAT
23.71 A
Package Quantity
600
Material
Ferrite
Automotive grade
Yes
Contact configuration
Two-pads
Temperature rating
-40 to 165 °C
Resistance
4.2 mΩ
Size
12.5x12.5x6.0
Terminals
2 Pads
Series
DRA125
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.